1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extension Cord (3m)

EXTENSION CORD

Extension Cord (3m)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,034.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A straight extension cord for hand switch equipped Rotary Handpiece.

Part Number
KE50-155
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 3,034.00

EXTENSION CORD 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Related Item Cord Length(m) 3 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part KE50-155 in the Extension Cord (3m) series.