1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

LiPo Battery Grinder Set

LIPO BATTERY GRINDER SET

LiPo Battery Grinder Set
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 43,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A high-performance grinder set installed with rechargeable lithium battery.
With controller and handpiece being compact and lightweight, it delivers an outstanding portability.

Part Number
G3 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 43,900.00

฿ 40,971.87

LIPO BATTERY GRINDER SET 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Number of load-free rotations(min-¹) 20000
Overall Length(mm) 128.5 Outer Diameter(mm) 24.2 Mass(g) 160
Accessory Carbon Brush(PKE-560A)×2 / Collet replacement spanner(KP-502)×1 / Collet Chuck for / Standard Handpiece φ2.34㎜(KP-036B)×1 / Handpiece Stand(RM05)×1 Input Voltage(V) DC 19.5V 8A Output Voltage(V) DC2~12V 0.3A
Mountable shaft diameter(φ mm) 2.34 / 3.0 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part G3 in the LiPo Battery Grinder Set series.