1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Handpiece

ULTRASONIC HANDPIECE

Ultrasonic Handpiece
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 95,700.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Plays an effective role in electrical discharge machining and removing hardened layer after wire cutting.
The polishing and deburring of complex shapes and narrow ribs can also be operated efficiently. Please use with Ultrasonic Power Controller UC553.

Part Number
US55 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 95,700.00

฿ 83,737.50

ULTRASONIC HANDPIECE 1 Piece(s) Same day 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Overall Length(mm) 139
Outer Diameter(mm) 29 Maximum Amplitude 45 Details Type Langevine Type
Mass(g) 260 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part US55 in the Ultrasonic Handpiece series.