1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Ultrasonic Power Controller

ULTRASONIC POWER CONTROLLER

Ultrasonic Power Controller
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 95,500.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rotary Handpiece can also be mounted with conversion adapter KE50-156 as same as Ultrasonic Handpiece US55.

Part Number
UC553 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 95,500.00

฿ 83,562.50

ULTRASONIC POWER CONTROLLER 1 Piece(s) Same day 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Control Box Mass(g) 2500
Accessory Handpiece Holder(HH53)×2 Input Voltage(V) AC230V 50/60Hz Output Voltage(V) AC60V 22.6kHz / DC3~30V
Specifications Dimensions: 170(W)×195(D)×110(H)㎜ Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part UC553 in the Ultrasonic Power Controller series.