1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-power Type Motor

High-power Type Motor
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 23,200.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An ideal motor for load bearing job that requires large tip diameter such as grinding and buffing operation.

Part Number
UM21ASALE
UM23ASALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Max. Torque Specifications Number Contained In A Packet

฿ 23,200.00

฿ 21,652.56

HIGH POWER TYPE MOTOR 1 Piece(s) 31 Day(s) 1000~150008.8Applicable head: UT01 / UT02 / UT03 / UT05 / UT06 / UT07 / UT08 / UT11 / UT121

฿ 27,200.00

฿ 25,385.76

HIGH POWER TYPE MOTOR 1 Piece(s) 31 Day(s) 1000~300006.8Applicable head: UT01 / UT02 / UT03 / UT11 / UT121

Loading...

  1. 1

Basic Information

Product Type Related Item Overall Length(mm) 107.3 Outer Diameter(mm) 31.6
Mass(g) 176 Number Contained In A Packet 1