1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reduction Gear Joint (1/4) (Part Number)

REDUCTION GEAR JOINT

Reduction Gear Joint (1/4)
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 8,284.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Use to mount between motor and head to decelerate 1/4 of rotational speed.
Increases 4 times the motor torque. Adaptive Motor: UM12A, UM20A, UM21A, UM23A

Part Number
UT15
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 8,284.00

REDUCTION GEAR JOINT 1 Piece(s) 7 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Related Item Overall Length(mm) 53.2 Outer Diameter(mm) 26.1
Mass(g) 95 Specifications Applicable motor: UM12A / UM20A / UM21A / UM23A Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part UT15 in the Reduction Gear Joint (1/4) series.