1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Standard Head

STANDARD HEAD

Standard Head
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 20,900.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Adaptive Motor : UM12A, UM13A, UM20A, UM21A, UM23A

Part Number
UT01 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 20,900.00

฿ 19,505.97

STANDARD HEAD 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Related Item Number of load-free rotations(min-¹) 35000 Attached collet(mm) 2.34
Overall Length(mm) 88 Outer Diameter(mm) 27.2 Mass(g) 115
Accessory 3.0 mm collet Mountable shaft diameter(φ mm) 2.34 / 3.0 / 3.175 Specifications Applicable motor: UM12A / UM13A / UM20A / UM21A / UM23A
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part UT01 in the Standard Head series.