1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Reciprocating Motor Handpiece

Reciprocating Motor Handpiece
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 43,517.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

- An electric file which vibrates back and forth, can be mounted with ⌀2~⌀6.35 tool.
- Please use with UC903 (230V) controller.

Part Number
RE35SALE
RE55SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of reciprocation actions
(min-¹)
Details Type Number Contained In A Packet

฿ 43,517.00

฿ 34,813.60

RECIPROHANDPIECELONGSTROKE 1 Piece(s) 7 Day(s) 420~4200Long Stroke High Torque Type1

฿ 43,517.00

฿ 34,813.60

RECIPROHANDPIECESHORTSTROKE 1 Piece(s) 7 Day(s) 700~7000Short Stroke High Speed Type1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Mass(g) 715
Mountable shaft diameter(φ mm) 2~6.35 Number Contained In A Packet 1