1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Swing Motor Handpiece (Part Number)

SWING HANDPIECE

Swing Motor Handpiece
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 40,834.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

An electric file which vibrates left and right. Ideal for polishing narrow ribs and abutting corners.
Can be mounted with ⌀2~⌀4.7 shaft diameter tool. Please use with UC903 (230V) controller.

Part Number
MT208L SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 40,834.00

฿ 32,667.20

SWING HANDPIECE 1 Piece(s) 7 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Attached collet(mm) 1.6
Overall Length(mm) 182 Outer Diameter(mm) 31.6 Number of reciprocation actions(min-¹) 800~8000
Mass(g) 355 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part MT208L in the Swing Motor Handpiece series.