1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Heavy Duty Rotary Handpiece

HEAVY DUTY ROTARY

Heavy Duty Rotary Handpiece
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 51,000.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is representative for the model number MT213D.

Product Description

- A high-power type handpiece with an ability to chuck a ⌀6 shaft diameter tool.
- Please use with UC903 (230V) controller.

Part Number
MT213D SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 51,000.00

฿ 47,598.30

HEAVY DUTY ROTARY 1 Piece(s) 7 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Number of load-free rotations(min-¹) 1000~15000
Attached collet(mm) 6 Overall Length(mm) 183 Outer Diameter(mm) 24
Details Type High-Power Type Max. Torque 8.8 Mass(g) 326
Accessory 3 mm collet (chuck) Cord Length(m) 1.5 Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part MT213D in the Heavy Duty Rotary Handpiece series.