1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slender Rotary Handpiece (High-power Type)

Slender Rotary Handpiece (High-power Type)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 44,100.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is representative for the model number MT212S

Product Description

- Ideal for jobs which torque and tool with larger tip diameter is required.
- Please use with UC903 (230V) controller.

Part Number
MT212SSALE
MT232SSALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Max. Torque Number Contained In A Packet

฿ 44,100.00

฿ 41,158.53

SLENDER ROTARY 1 Piece(s) 7 Day(s) 1000~150008.81

฿ 48,100.00

฿ 44,891.73

SLENDER ROTARY 1 Piece(s) 31 Day(s) 1000~300006.81

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Attached collet(mm) 2.34
Overall Length(mm) 175 Outer Diameter(mm) 13 Details Type High-Power Type
Mass(g) 276 Accessory 3 mm collet (chuck) Cord Length(m) 1.5
Number Contained In A Packet 1