1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Slender Rotary Handpiece (Light Type) (MT122S)

SLENDER ROTARY

Slender Rotary Handpiece (Light Type) (MT122S)
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • The image is representative for the model number MT122.

Product Description

- Lightweight and comfortable to hold, which ideal for precise deburring and engraving jobs.
- Please use with UC903 (230V) controller.

Part Number
MT122S SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Max. Torque Number Contained In A Packet

฿ 42,900.00

฿ 40,038.57

SLENDER ROTARY 1 Piece(s) 31 Day(s) 1000~200006.41

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Attached collet(mm) 2.34
Overall Length(mm) 163 Outer Diameter(mm) 13 Details Type Light Type
Mass(g) 220 Accessory 3 mm collet (chuck) Cord Length(m) 1.5
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part MT122S in the Slender Rotary Handpiece (Light Type) series.

Products with similar specification

Part Number
MT132S
MT142S
Part NumberPriceMinimum Order QtyVolume DiscountDays to ShipNumber of load-free rotations
(min-¹)
Max. Torque Number Contained In A Packet

฿ 45,200.00

1 Piece(s) 31 Day(s) 1000~350005.4-

฿ 45,200.00

1 Piece(s) 7 Day(s) 2000~450005.0-