1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

D.C. High Power Controller (Part Number)

DC HIGH POWER CONTROLLER

D.C. High Power Controller
You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 37,600.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Automatically identify handpieces with different rotational speed and torque characteristics,
apply appropriate torque for each motor and draw out the performance of each handpiece without any failure.

Part Number
UC903 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 37,600.00

฿ 35,092.08

DC HIGH POWER CONTROLLER 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Main Body Type Handpiece Mass(g) 2300
Accessory Handpiece Holder(HH55)×2, AC code, Fuse Input Voltage(V) AC230V 50/60Hz Output Voltage(V) DC3~30V
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part UC903 in the D.C. High Power Controller series.