1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-speed Steel Twist Drill【3 Pieces Per Package】 (Part Number)

High-speed Steel Twist Drill
You can add up to 6 items per a category to the compare list.

  • Economy
Part Number :
  • From :
    ฿ 1,412.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Made drilling possible for numerous materials such as copper, brass, soft metals, acrylic, plastics and etc.

Part Number
TD201
TD202
TD204
TD206
TD207
TD208
TD209
TD210
TD211
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipHole diameter (drill diameter) D
(mm)
Groove Length L
(mm)

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 0.59

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 0.69

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 0.811

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 111

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1.211

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1.411

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1.612

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1.812

฿ 1,412.00

HSS DRILLS 1 Pack(s)

3 Pieces Per Package

7 Day(s) 212

Loading...

  1. 1

Basic Information

work material Aluminum / Copper / Resin Tool Material Type High-speed steel Shaft Diameter(mm) 2.34