1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Holder for Recipro-brush (Part Number)

HOLDERS FOR RECIPRO BRUSHES

Holder for Recipro-brush
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 3,384.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

A dedicated holder made of stainless steel with high rigidity. Please use with proper attachment brackets mounted.

Part Number
RT500-H
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipNumber Contained In A Packet

฿ 3,384.00

HOLDERS FOR RECIPRO BRUSHES 1 Piece(s) 31 Day(s) 1

Loading...

  1. 1

Basic Information

Product Type Mounting adapter Shaft length(mm) 60 Overall Length(mm) 80
Number Contained In A Packet 1

Please check the type/dimensions/specifications of the part RT500-H in the Holder for Recipro-brush series.