1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Felt Bob Shank φ6【3 Pieces Per Package】 (Part Number)

Felt Bob Shank φ6
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 852.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Suitable for polishing that needs to maintain high maintenance retention rates of abrasive.

Part Number
FB401
FB402
FB403
FB404
FB405
FB411
FB412
FB413
FB414
FB415
FB421
FB422
FB423
FB426
FB427
FB428
FB431
FB432
FB433
FB436
FB437
FB438
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Type Max. Rotational Speed
(rpm)
Number Contained In A Packet

฿ 852.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1015Cylinder Shape / Hard Type200003

฿ 992.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1320Cylinder Shape / Hard Type200003

฿ 1,132.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1520Cylinder Shape / Hard Type200003

฿ 1,272.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

7 Day(s) 2025Cylinder Shape / Hard Type150003

฿ 1,552.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 2530Cylinder Shape / Hard Type100003

฿ 852.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1015Cylinder Shape / Soft Type200003

฿ 992.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1320Cylinder Shape / Soft Type200003

฿ 1,132.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

Same day 1520Cylinder Shape / Soft Type200003

฿ 1,272.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 2025Cylinder Shape / Soft Type150003

฿ 1,552.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

Same day 2530Cylinder Shape / Soft Type100003

฿ 1,412.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 1530Shell Shape / Hard Type150003

฿ 1,692.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 2530Shell Shape / Hard Type100003

฿ 1,832.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3030Shell Shape / Hard Type80003

฿ 1,412.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 20-Spherical Shape / Hard Type100003

฿ 1,412.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3010Abacus Shape / Hard Type80003

฿ 1,272.00

FELT BOBS HARD 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3010Flat Shape / Hard Type80003

฿ 1,412.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

7 Day(s) 1530Shell Shape / Soft Type150003

฿ 1,692.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

31 Day(s) 2530Shell Shape / Soft Type100003

฿ 1,832.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3030Shell Shape / Soft Type80003

฿ 1,412.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

31 Day(s) 20-Spherical Shape /Soft Type100003

฿ 1,412.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

31 Day(s) 3010Spherical Shape / Soft Type80003

฿ 1,272.00

FELT BOBS SOFT 1 Pack(s)

3 Pieces Per Package

Same day 3010Abacus Shape / Soft Type80003

Loading...

  1. 1

Basic Information

Application Polishing Type Flap with shaft Material Felt
Shaft Diameter(mm) 6 Number Contained In A Packet 3