(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
A long shank felt buff dedicated for deep hole processing.
Part Number |
---|
FB223L |
FB224L |
FB226L |
FB228L |
FB243L |
FB244L |
FB246L |
FB248L |
FB401L |
FB402L |
FB411L |
FB412L |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Shaft length (mm) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,085.00 | LONG SHAFT FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 6 | 15 | 3 | Hard type | 80 | 5 | ||
฿ 1,085.00 | LONG SHAFT FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 8 | 15 | 3 | Hard type | 80 | 5 | ||
฿ 1,179.00 | LONG SHAFT FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 20 | 3 | Hard type | 80 | 5 | ||
฿ 1,225.00 | LONG SHAFT FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 13 | 20 | 3 | Hard type | 80 | 5 | ||
฿ 1,085.00 | LONG SHAFT FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 6 | 15 | 3 | Soft type | 80 | 5 | ||
฿ 1,085.00 | LONG SHAFT FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 8 | 15 | 3 | Soft type | 80 | 5 | ||
฿ 1,179.00 | LONG SHAFT FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 20 | 3 | Soft type | 80 | 5 | ||
฿ 1,225.00 | LONG SHAFT FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 13 | 20 | 3 | Soft type | 80 | 5 | ||
฿ 1,412.00 | LONG SHAFT FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 10 | 20 | 6 | Hard type | 100 | 5 | ||
฿ 1,505.00 | LONG SHAFT FELT BOBS HARD | 1 Pack(s) | 5 Pieces Per Package | 7 Day(s) | 13 | 20 | 6 | Hard type | 100 | 5 | ||
฿ 1,412.00 | LONG SHAFT FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 10 | 20 | 6 | Soft type | 100 | 5 | ||
฿ 1,505.00 | LONG SHAFT FELT BOBS SOFT | 1 Pack(s) | 5 Pieces Per Package | 31 Day(s) | 13 | 20 | 6 | Soft type | 100 | 5 |
Loading...
Application | Polishing | Type | Flap with shaft | Material | Felt |
---|---|---|---|---|---|
Max. Rotational Speed(rpm) | 5000 | Number Contained In A Packet | 5 |
How can we improve?
How can we improve?