(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cap Type Helmet SC-19PCLS RA3 α (4001190233)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • The product will not conform to Japan certification standards if a combination of accessories other than those specified is used. Not to be used for welding work or work with lasers.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4001190220
4001190233
4001190235
4001190236
4001190244
4001190262
4001190270
4001190273
4001190283
4001190293
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Quantity
(Piece)
Color Detail
(Hat Body / Visor)
Quantity

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Purple 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Green 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Green Green Green 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 6 Day(s) Black Black Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 6 Day(s) - Navy Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Blue Blue Blue 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Gray Gray Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Blue 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Blue Blue Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Brown 1 pc.

Basic Specifications

  • Product Type
    American Type
  • Transparent visor
    Yes
  • Shield surface, slider surface
    Yes
  • Shock-absorbing liner (KP)
    Yes
  • Material
    Polycarbonate Resin
  • Head Circumference(mm)
    525 to 630
  • Standard
    Japan certification standard
  • Mass(g)
    510
  • Quantity
    1 pc.

Product Description

[Features]
· Not to be used for welding work or work with lasers.
· Evolving comfort. A new style helmet pursuing further safety performance.
· Superior ventilation performance to help prevent heatstroke.
· Most comfortable and lightweight class in the industry. Cap body and interior aim to optimize weight, successfully implementing both light weight and high strength.
· Widest shield surface in the industry. By widening the protection area, the eyes are protected from flying objects on the sides as well as the front.
· The unique design minimizes light distortion and bending, protecting worker safety and enabling comfortable working.
· Easily removable interior. Replaceable in a single action. Interior can be removed by pinching then be attached by pressing into place.
· Can be replaced without stress in summer when changes may be frequent.
(1) Pinch the clips on the part securing the ear straps from both sides.
(2) Can be easily removed just by pinching from both sides.
· New type of RA band for improved comfort when wearing.
· New shape of rain guard. Effectively deflects rain water.
· Safety equipment recommended by the Japan Construction Occupational Safety and Health Association.
[Applications]
· For protection from flying or falling objects.
· For protection during falls.
· For protection from electricity.

Part Number
4001190220
4001190233
4001190235
4001190236
4001190244
4001190262
4001190270
4001190273
4001190283
4001190293
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Quantity
(Piece)
Color Detail
(Hat Body / Visor)
Quantity

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Purple 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Green 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Green Green Green 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 6 Day(s) Black Black Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 6 Day(s) - Navy Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Blue Blue Blue 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Gray Gray Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Blue 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) Blue Blue Smoke 1 pc.

฿ 2,500.78

HELMET 1 Piece(s) 11 Day(s) White White Brown 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1