1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Super Hand Portable Electric Precision File (Part Number)

NIT ELECTRIC SUPER HAND

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,084.70/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

[Features]
· For fast, efficient filing.
· Wide range of application: Features a variety of files to switch between for various uses and applications.
· Operator-friendly: Uses a grip tube to prevent feelings of cold on your hand (ESH-80A).
· High performance: High-speed reciprocating motion for a smooth finish.

 
Part Number
ESH-80A SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,084.70

฿ 19,113.62

NIT ELECTRIC SUPER HAND 1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Electric File Rated Current (A) 1.8 Number of no load strokes (min⁻¹) 4,500
Power consumption (W) 170 Power supply (V) 100 AC, 50/60 Hz Cord Length 2
Type Regular File Type - details For precision finishing (file, saw) Stroke length(mm) 8
Rated time(min) 30 Overall length(mm) 302 Chuck diameter(ø mm) 5
JAN code 4992338097868 Mass(g) 1,400 Accessories ● Flat file SF-13: 1 ● Holder saw blade: 1 ● 24-tooth saw blade: 1 ● 3‑mm hex wrench: 1 ● 2.5‑mm hex wrench: 1 ● Supporter: 1 ● Hex socket head set screw: 2

Please check the type/dimensions/specifications of the part ESH-80A in the Super Hand Portable Electric Precision File series.