1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Myton Pneumatic Grinder (Part Number)

PNEUMATIC GRINDER

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

  • Sale
  • Until 31/07/2024
Filter By :
Part Number :
  • From :
    ฿ 24,750.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Make sure to use MYG-25 together with the manufacturer's GS#□ × 58 grinding wheel. (This combination is approved for exemption under Article 31 of the Japanese Structural Standards for Grinding Machines, Etc.) Use commercially available consumables for MYGL-40, MYGM-40, MYG-40 and MYG-70.

Product Description

[Features]
· For grinding wheels. More than enough power for your needs. Combines grinding power with durability.
· Easy to use: Low-head type makes the work material easy to see.
· Reduced noise: All models include a silencer.
· Easy on workers: Includes grip tube (except for MYG-70) and spindle lock. (Except for MYG-25)

 
Part Number
MYGL-40 SALE
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 24,750.00

฿ 19,800.00

PNEUMATIC GRINDER 1 Piece(s) 90 Day(s)

Loading...

  1. 1

Basic Information

Applicable Grindstone Size (Outer Diameter)(mm) ø100 Number of No-load Revolutions(rpm) 13,000 Air Consumption(m³/min) 0.4
Operating Air Pressure(Mpa) 0.6 Total Length(mm) 190 Main Body, Related Products Body
Details Model For light grinding JAN Code 4992338547448 Mass(g) 1,100
Accessories Hex wrench 5 mm: 1 pc, Hex wrench 6 mm: 1 pc