(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

PLUS Soft-Type Card Case A1PC-301R

PLUS Soft-Type Card Case A1PC-301R

You can add up to 6 items to the comparison list.

Loading...

Specifications of PC-301R

  • Product Type
    Card Case
  • Main Body Color
    Clear
Part Number
PC-301R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 509.00

FILE 1 Piece(s) Quote

Basic Specifications

Product Description

[Features]
· A soft-type case that provides easy access to the contents.
· Made from an olefin-based material that does not generate harmful hydrogen chloride gas even when incinerated.
· · Thickness of stored card: up to 0.8 mm (2 to 3 sheets of copier paper)
[Materials]
· 40% recycled plastic (main body: 40% recycled olefin-based plastic)

Specifications of PC-301R

  • Product Type
    Card Case
  • Main Body Color
    Clear
Part Number
PC-301R
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 509.00

FILE 1 Piece(s) Quote

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1