(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
KM-201H |
KM-202H |
KM-203H |
KM-204H |
KM-205H |
KM-206H |
KM-300K |
KM-301K |
KM-302K |
KM-303K |
KM-304K |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Length (mm) (mm) |
Diameter (mm) (mm) |
JAN Code | Specifications | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,142.59 |
FINGER SACK | 1 Pack(s) |
50 Pieces Per Package |
3 Day(s) | C (Small) | 40.0 | ø15.5 | 4977564119102 | - | 1 box (50 pcs) | ||
฿ 1,142.59 |
FINGER SACK | 1 Pack(s) |
50 Pieces Per Package |
3 Day(s) | B (medium) | 46 | ø18.5 | 4977564119096 | - | 1 box (50 pcs) | ||
฿ 1,142.59 |
FINGER SACK | 1 Pack(s) |
50 Pieces Per Package |
3 Day(s) | A (Large) | 52.0 | ø21.5 | 4977564119089 | - | 1 box (50 pcs) | ||
฿ 271.67 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | A (Large) | 52.0 | ø21.5 | 4977564528850 | - | 1 box (10 pcs) | ||
฿ 271.50 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | B (medium) | 46 | ø18.5 | 4977564528843 | - | 1 box (10 pcs) | ||
฿ 271.50 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | C (Small) | 40.0 | ø15.5 | 4977564528836 | - | 1 box (10 pcs) | ||
฿ 116.52 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | M/L | M: 46, L: 48 | M: ø18, L: ø20 | 4977564440688 | M size × 5, L size × 5 | 1 pack (10 pcs) | ||
฿ 116.35 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | S | 42 | ø15 | 4977564438982 | - | 1 pack (10 pcs) | ||
฿ 116.52 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | M | 46 | ø18 | 4977564438975 | - | 1 pack (10 pcs) | ||
฿ 116.52 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | L | 48 | ø20 | 4977564438968 | - | 1 pack (10 pcs) | ||
฿ 116.35 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | LL | 51 | ø23 | 4977564590987 | - | 1 pack (10 pcs) |
[Features]
· Thick and sturdy for secure page turning.
· Tip surface has special 2-layer construction to prevent slipping.
· Sturdy and durable standard finger stall.
· Antibacterial specification
[Material]
· Natural rubber
Part Number |
---|
KM-201H |
KM-202H |
KM-203H |
KM-204H |
KM-205H |
KM-206H |
KM-300K |
KM-301K |
KM-302K |
KM-303K |
KM-304K |
Part Number | Price | Name | Minimum Order Qty. | Number of pc(s). included in pkg. | Volume Discount | Days to Ship | Details Type | Length (mm) (mm) |
Diameter (mm) (mm) |
JAN Code | Specifications | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 1,142.59 |
FINGER SACK | 1 Pack(s) |
50 Pieces Per Package |
3 Day(s) | C (Small) | 40.0 | ø15.5 | 4977564119102 | - | 1 box (50 pcs) | ||
฿ 1,142.59 |
FINGER SACK | 1 Pack(s) |
50 Pieces Per Package |
3 Day(s) | B (medium) | 46 | ø18.5 | 4977564119096 | - | 1 box (50 pcs) | ||
฿ 1,142.59 |
FINGER SACK | 1 Pack(s) |
50 Pieces Per Package |
3 Day(s) | A (Large) | 52.0 | ø21.5 | 4977564119089 | - | 1 box (50 pcs) | ||
฿ 271.67 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | A (Large) | 52.0 | ø21.5 | 4977564528850 | - | 1 box (10 pcs) | ||
฿ 271.50 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | B (medium) | 46 | ø18.5 | 4977564528843 | - | 1 box (10 pcs) | ||
฿ 271.50 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | C (Small) | 40.0 | ø15.5 | 4977564528836 | - | 1 box (10 pcs) | ||
฿ 116.52 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | M/L | M: 46, L: 48 | M: ø18, L: ø20 | 4977564440688 | M size × 5, L size × 5 | 1 pack (10 pcs) | ||
฿ 116.35 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | S | 42 | ø15 | 4977564438982 | - | 1 pack (10 pcs) | ||
฿ 116.52 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | M | 46 | ø18 | 4977564438975 | - | 1 pack (10 pcs) | ||
฿ 116.52 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | L | 48 | ø20 | 4977564438968 | - | 1 pack (10 pcs) | ||
฿ 116.35 |
FINGER SACK | 1 Pack(s) |
10 Pieces Per Package |
9 Day(s) | LL | 51 | ø23 | 4977564590987 | - | 1 pack (10 pcs) |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?