- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
LOCTITE Strong Instant Adhesive
Specifications of 382-20
-
- Color
- Transparency
-
- Details Type
- Tube type
-
- Specifications, viscosity
- High Viscosity
-
- Capacity(g)
- 20
-
- Fixation Time
- 20 to 50 seconds
-
- Trusco Code
- 114-4378
-
- Features
- Thixotropy High viscosity Heat resistance 100 ℃, High-performance instant adhesive
-
- Material
- Main Component: Cyanoacrylate
-
- Weight(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 654.53
|
QUICK SETTING ADHESIVES
|
1 Piece(s)
|
|
7 Day(s)
|
Basic Specifications
-
- Color
- Transparency
-
- Details Type
- Tube type
-
- Specifications, viscosity
- High Viscosity
-
- Capacity(g)
- 20
-
- Fixation Time
- 20 to 50 seconds
-
- Trusco Code
- 114-4378
-
- Features
- Thixotropy High viscosity Heat resistance 100 ℃, High-performance instant adhesive
-
- Material
- Main Component: Cyanoacrylate
-
- Weight(g)
- 20
Product Description
[Features]
· A thixotropic, high-viscosity version of LOCTITE 443, which can be used drip-free with heat-resistance up to 100°C and improved shock strength.
[Applications]
· For fixing jumper wires, ICs and discretes
Specifications of 382-20
-
- Color
- Transparency
-
- Details Type
- Tube type
-
- Specifications, viscosity
- High Viscosity
-
- Capacity(g)
- 20
-
- Fixation Time
- 20 to 50 seconds
-
- Trusco Code
- 114-4378
-
- Features
- Thixotropy High viscosity Heat resistance 100 ℃, High-performance instant adhesive
-
- Material
- Main Component: Cyanoacrylate
-
- Weight(g)
- 20
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 654.53
|
QUICK SETTING ADHESIVES
|
1 Piece(s)
|
|
7 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?