(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fabric Safety Lanyard, Working Load 1 kg (SSC-1NBL)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • To ensure safety, do not use with tools above the specified weight or other products. Check rope regularly for damage.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSC-1NBK
SSC-1NBL
SSC-1NGY
SSC-1NRD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Black - 4977292117432

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue - 4977292117456

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Other Gray 4977292117470

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red - 4977292117463

Basic Specifications

  • Product Model
    Tool Connecting Cord
  • Maximum extension(mm)
    1,450 mm
  • Working Load(kg)
    1 kg or less
  • Natural length
    730
  • Material: Wire
    Metal fitting: zinc casting, Rope: polyester and fabric
  • Package width(mm)
    25
  • Package height(mm)
    730
  • Package depth(mm)
    15
  • Package weight(g)
    80

Product Description

Fabric tool rope that does not tangle easily.
[Features]
· To prevent falling and loss of instruments and tools, etc.
· Elastic to absorb shock.
[Applications]
· To prevent falling and loss of tools, etc.

Part Number
SSC-1NBK
SSC-1NBL
SSC-1NGY
SSC-1NRD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Black - 4977292117432

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue - 4977292117456

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Other Gray 4977292117470

฿ 354.54

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red - 4977292117463

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Fabric Safety Lanyard, Working Load 1 kg Or Less Specifications

  • Working Load: 1 kg or less
  • Color: Black, white, blue, red, gray
  • Natural Length: 730 mm
  • Maximum Extended Length: 1,450 mm
Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NBK External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NBK External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NWH External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NWH External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NBL External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NBL External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NRD External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NRD External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NGY External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NGY External Appearance

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NBK Package

Fabric Safety Lanyard, Working Load 1 kg Or Less SSC-1NBK Package

Product Precautions, etc.

  • *To ensure safety, do not use with tools above the specified weight or other products.
  • *Check rope regularly for damage.