(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Fabric Safety Lanyard, Working Load 3 kg (SSC-3NGY)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • To ensure safety, do not use with tools above the specified weight or other products. Do not allow rope to come into contact with edged tools or high heat as this may cause damage to the cord. Do not use in such a way that load is suddenly applied. Check rope regularly for damage.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSC-3NBKBL
SSC-3NBLBL
SSC-3NGY
SSC-3NRDRD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Black - 4977292800389

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue - 4977292800402

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Other Gray 4977292800426

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red - 4977292800419

Basic Specifications

  • Product Model
    Tool Connecting Cord
  • Material Quality
    Polyester
  • Maximum extension(mm)
    1,450 mm
  • Working Load(kg)
    3 kg or Less
  • Natural length
    730
  • Material: Wire
    Rope: polyester and fabric, Metal fitting: zinc casting
  • Package width(mm)
    25
  • Package height(mm)
    730
  • Package depth(mm)
    15
  • Package weight(g)
    80

Product Description

Fabric tool rope that does not tangle easily.
[Features]
· To prevent falling and loss of instruments and tools, etc.
[Applications]
· To prevent falling and loss of tools, etc.

Part Number
SSC-3NBKBL
SSC-3NBLBL
SSC-3NGY
SSC-3NRDRD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Black - 4977292800389

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue - 4977292800402

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Other Gray 4977292800426

฿ 390.73

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red - 4977292800419

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Fabric Safety Lanyard, Working Load 3 kg Or Less Specifications

  • Working Load: 3 kg or less
  • Color: Black, white, blue, red, gray
  • Natural Length: 730 mm
  • Maximum Extended Length: 1,450 mm
Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NBK External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NBK External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NWH External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NWH External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NBL External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NBL External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NRD External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NRD External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NGY External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NGY External Appearance

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NBK Package

Fabric Safety Lanyard, Working Load 3 kg Or Less SSC-3NBK Package

Product Precautions, etc.

  • *To ensure safety, do not use with tools above the specified weight or other products.
  • *Do not allow rope to come into contact with edged tools or high heat as this may cause damage to the cord.
  • *Do not use in such a way that load is suddenly applied.