(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wire-Core Safety Lanyard

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • To ensure safety, do not use with tools above the specified weight or other products. Do not allow rope to come into contact with edged tools or high heat as this may cause damage to the cord. Do not use in such a way that load is suddenly applied. Check rope regularly for damage.
  • From :
    ฿ 538.46 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SWF-1KG-BL
SWF-1KG-RD
SWF-3KG-BL
SWF-3KG-RD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Working Load
(kg)
JAN Code Package weight
(g)

฿ 538.46

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue 1 kg 4977292118033 60

฿ 538.46

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red 1 kg 4977292118040 60

฿ 610.86

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue 3 kg 4977292118064 100

฿ 610.86

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red 3 kg 4977292118071 100

Basic Specifications

  • Product Model
    Tool Connecting Cord
  • Maximum extension(mm)
    1,400 mm
  • Natural length
    560
  • Material: Wire
    Metal fitting: zinc casting, Rope: polyester and fabric
  • Package width(mm)
    50
  • Package height(mm)
    350
  • Package depth(mm)
    20

Product Description

Urethane resin- and fabric-coated tool rope to prevent tangling and provide excellent durability.
[Features]
· Folded for secure fitting.
· Install tool for a perfect fit.
· Wire inside from one end to the other.
[Applications]
· Prevents falling or loss of tools.

Part Number
SWF-1KG-BL
SWF-1KG-RD
SWF-3KG-BL
SWF-3KG-RD
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Working Load
(kg)
JAN Code Package weight
(g)

฿ 538.46

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue 1 kg 4977292118033 60

฿ 538.46

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red 1 kg 4977292118040 60

฿ 610.86

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Blue 3 kg 4977292118064 100

฿ 610.86

SKJ HAND TOOL 1 Piece(s) 7 Day(s) Red 3 kg 4977292118071 100

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Wire-Core Safety Lanyard Specifications

  • Color: Black, red, blue
  • Maximum Extended Length: 1,400 mm
  • Natural Length: 560 mm
  • Working Load: (SWF-1KG) 1 kg, (SWF-3KG) 3 kg
Wire-Core Safety Lanyard SWF-1KG Black External Appearance

Wire-Core Safety Lanyard SWF-1KG Black External Appearance

Wire-Core Safety Lanyard SWF-1KG Black Package

Wire-Core Safety Lanyard SWF-1KG Black Package

Wire-Core Safety Lanyard Example Of Use

Wire-Core Safety Lanyard Example Of Use

Wire-Core Safety Lanyard SWF-3KG Blue External Appearance

Wire-Core Safety Lanyard SWF-3KG Blue External Appearance

Wire-Core Safety Lanyard SWF-3KG Red External Appearance

Wire-Core Safety Lanyard SWF-3KG Red External Appearance

Wire-Core Safety Lanyard SWF-3KG Red Example Of Use

Wire-Core Safety Lanyard SWF-3KG Red Example Of Use

Product Precautions, etc.

  • *To ensure safety, do not use with tools above the specified weight or other products.
  • *Do not allow rope to come into contact with edged tools or high heat as this may cause damage to the cord.
  • *Do not use in such a way that load is suddenly applied.