(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Safety Lanyard With Slide Fastener SSF-05BK, SSF-05BU, SSF-05SV (SSF-05BU)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • To ensure safety, do not use with tools above the specified weight or other products. Do not allow cord to come into contact with edged tools or high heat as this may cause damage to the cord. Do not use in such a way that load is suddenly applied. Check cord regularly for damage. When the carabiner will not pass through the mounting hole directly, use a connecting ring. Stopper may become loose during use, should this happen tighten the stopper and check the tool is securely fastened before use.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
SSF-05BK
SSF-05BU
SSF-05SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code

฿ 369.11

SAFETY ROPES 1 Piece(s) 5 Day(s) Black - 4977292140553

฿ 333.38

SKJ HAND TOOL 1 Piece(s) 5 Day(s) Blue - 4977292140560

฿ 333.38

SKJ HAND TOOL 1 Piece(s) 5 Day(s) Other Silver 4977292140577

Basic Specifications

  • Product Model
    Tool Connecting Cord
  • Maximum extension(mm)
    1,260 mm
  • Wire Diameter(mm)
    2
  • Working Load(kg)
    0.5 kg or Less
  • Natural length
    430
  • Package width(mm)
    45
  • Package height(mm)
    270
  • Package depth(mm)
    20
  • Package weight(g)
    20

Product Description

Tool rope with loop that can be attached freely.
[Features]
· Urethane cord absorbs shock and extends smoothly for excellent workability.
· Small swivel snap hook that does not get in the way even when performing work when crouched down.
· Can also be used for tools with small mounting holes.
· · The loop is passed through the tool mounting hole and the cord itself is passed through the loop and pulled to attach.
· Slide fastener on loop allows lanyard to be attached to any item.
[Applications]
· Prevents falling or loss of tools.

Part Number
SSF-05BK
SSF-05BU
SSF-05SV
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Color Detailed type JAN Code

฿ 369.11

SAFETY ROPES 1 Piece(s) 5 Day(s) Black - 4977292140553

฿ 333.38

SKJ HAND TOOL 1 Piece(s) 5 Day(s) Blue - 4977292140560

฿ 333.38

SKJ HAND TOOL 1 Piece(s) 5 Day(s) Other Silver 4977292140577

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Safety Lanyard With Slide Fastener Specifications

  • Natural Length: 430 mm
  • Maximum Extended Length: 1,260 mm
  • Working Load: less than 0.5 kg
  • Color: Black, blue, silver
  • Cord diameter: 2.0 mm
Safety Lanyard With Slide Fastener SSF-05BK External Appearance

Safety Lanyard With Slide Fastener SSF-05BK External Appearance

Safety Lanyard With Slide Fastener SSF-05BK Package

Safety Lanyard With Slide Fastener SSF-05BK Package

Safety Lanyard With Slide Fastener Example Of Use

Safety Lanyard With Slide Fastener Example Of Use

Safety Lanyard With Slide Fastener SSF-05BU Package

Safety Lanyard With Slide Fastener SSF-05BU Package

Safety Lanyard With Slide Fastener SSF-05SV Package

Safety Lanyard With Slide Fastener SSF-05SV Package

Product Precautions, etc.

  • *To ensure safety, do not use with tools above the specified weight or other products.
  • *Do not allow cord to come into contact with edged tools or high heat as this may cause damage to the cord.
  • *Do not use in such a way that load is suddenly applied.