1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

MULTI Circular Saw Blade For Electrical Miter Saws (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292302135
  • 4977292302142
  • 4977292302159
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 731.18/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Cannot be used for stone materials (concrete, mortar, block, brick, tile, roof tile) or stainless steel. The blade is not for use with ironwork (general mild steel). Use the dedicated blade for ironwork if you want to perform continuous cutting of iron materials. The life and sharpness of the blade may vary depending on the type and thickness of the materials being cut.

Product Description

A circular saw blade with its cutting edge uniquely angled to prevent blade chipping and drastically improve durability and safety.
[Features]
· Uses a tough flat base material for comfortable and accurate cutting
· Compatible with electrical miter saws.
[Applications]
· Cutting a wide variety of building materials.
· For wooden materials, PVC, metal, metal sidings, fiber cement sidings, etc.

Part Number
4977292302135
4977292302142
4977292302159
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to ShipOuter Diameter
(mm)
Number of flutes
(P)

฿ 731.18

TIPPING SAW 1 Piece(s) 31 Day(s) 14740 pcs.

฿ 819.83

TIPPING SAW 1 Piece(s) 31 Day(s) 16552 pcs.

฿ 883.15

TIPPING SAW 1 Piece(s) 31 Day(s) 19052 pcs.

Loading...

  1. 1

Basic Information

Blade thickness(mm) 1.6