1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Cut-Off Wheel PRO For Aluminum 1 Pc. (Part Number)

CUTTING WHEEL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 204.72/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Wear the appropriate safety gear including safety goggles and masks to ensure safe and correct use. Do not use at excessive speeds or on the side. Make sure the grindstone contains no defects which could lead to harm during use including chipping, distortion, cracks or fissures and exposure to water or oil.

Product Description

A cut-off wheel for cutting aluminum. Delivers both in terms of durability and safety.
[Features]
· A safety design with a thickness of 2.3 mm (reinforcing net on both sides) and a focus on durability.
[Applications]
· Cutting aluminum, brass, gunmetal, etc.

Part Number
4977292301688
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 204.72

CUTTING WHEEL 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Abrasive material C Outer Diameter(mm) 105 Blade thickness(mm) 15