1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

High-Strength Hose Band (Stainless Steel)【1-10 Pieces Per Package】 (Part Number)

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • AT-102
  • AT-103
  • AT-44
  • AT-45
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 189.64/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Rust-resistant stainless-steel hose band.
[Features]
· Ideal for securing hoses, etc.
· Made of rust-resistant stainless steel.
· Can be tightened securely with little force.
[Applications]
· Tightening hoses.

Part Number
AT-45
AT-102
AT-103
Part NumberPriceNameMinimum Order Qty.Number of pc(s). included in pkg.Volume DiscountDays to ShipJAN Code Applicable outer diameter(s) Package width
(mm)
Package height
(mm)
Package length
(mm)
Package weight
(g)
Quantity

฿ 189.64

VALVE 1 Piece(s) 9 Day(s) 497729244501611 to 20 mm4613018202 pcs.

฿ 487.55

VALVE 1 Pack(s)

10 Pieces Per Package

5 Day(s) 49772924469455.6 to 16mm5095356010 pcs.

฿ 487.55

VALVE 1 Piece(s) 5 Day(s) 497729244695211 to 20 mm5095358010 pcs.

Loading...

  1. 1

Basic Information

Type Other Related Accessory Band width 8 mm Maximum tightening torque 3.9 N·m
Material 1 Band: stainless steel SUS301, Housing: stainless steel SUS301, Screw: carbon steel (zinc plated)