1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Elbow-Type Speed Controller (Part Number)

SKJ ELDOW

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 397.87/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Product Description

Easy to connect by pushing the tube in.
[Features]
· Meter-out type that controls the air flowing from the thread side to the tube.
· Connects the tube to the female thread part.
[Applications]
· One-touch tube fitting (speed controller).

Part Number
AS1201F-M5-04A
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 397.87

SKJ ELDOW 1 Piece(s) 5 Day(s)

Loading...

  1. 1

Basic Information

Type Coupler JAN Code 4977292420358 Maximum operating pressure 1.0 MPa
Operating pressure range -0.1 to 1 MPa Ambient temperature -5 to +60°C Connection thread Thread: M5 × 0.8
Compatible fluid Air Material 1 Main body materials: PP, C3604, SUS304, NBR and other materials, Compatible tubing materials: polyurethane, nylon Compatible tube outer diameter 4 mm
Compatible tube material Polyurethane, nylon Package width(mm) 45 Package height(mm) 130
Package length(mm) 10 Package weight(g) 20

Please check the type/dimensions/specifications of the part AS1201F-M5-04A in the Elbow-Type Speed Controller series.