1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Air Duster WT 100‑mm Nozzle SAD-105 (Part Number)

AIR DUSTER WT 100 MM

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 447.08/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Never attempt to disassemble or modify this product. This product is designed for use with compressed air only. Do not point this product towards people or animals during use. Always wear protective glasses and safety clothes when working. Do not exceed the maximum operating pressure. Before using this product check it for damage, cracks or other abnormalities. Do not use the product if any abnormalities are observed. Do not subject the product to strong impact, bending or twisting. Do not use it in on fragile objects.

Product Description

Air duster with a sturdy die-cast aluminum body and 100‑mm nozzle.
[Features]
· The air intake is a normal-pressure all-purpose single-action plug. Uses a G1/8 (PF1/8 female thread) nozzle mounting thread.
· Uses a 100-mm nozzle.
· Maximum operating pressure (MPa): 0.7 MPa
· The main body is made from die-cast aluminum.
· Air consumption amount: 410 L/min.
[Applications]
· Ideal for blowing away dirt and dust.
· Can be used for drying and cooling work.

Part Number
SAD-105
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 447.08

AIR DUSTER WT 100 MM 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Maximum Operating Pressure(Mpa) 0.7 MPa Nozzle Mounting Screws G1/8 (PF1/8 female thread) Material Main body: die-cast aluminum
JAN Code 4977292454087 Product Width(mm) 188 Product Height(mm) 137
Product Length(mm) 24 Product Weight(g) 216 Air intake Normal-pressure all-purpose single-action plug
Air consumption 410 L/min