(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Electrician's Knife (All Steel / Laminated) (4977292181310)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • When using the knife, hold it so that your thumb rests on the back of the blade. Cut by pushing the blade away from you. This electrician's knife has a very sharp blade and must be handled with care. Take care as using the blade for prying work may lead to the blade becoming chipped.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
4977292181303
4977292181310
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Grip part JAN Code Package width
(mm)
Package height
(mm)
Package depth
(mm)
Package weight
(g)

฿ 383.22

KNIFE 1 Piece(s) 31 Day(s) All steel Black 4977292181303 65 20 163 120

฿ 970.00

KNIFE 1 Piece(s) 15 Day(s) Laminated Brown 4977292181310 64 163 20 140

Basic Specifications

  • Product Model
    Other
  • Overall length when folded(mm)
    110

Product Description

Folding type knife whose blade can be folded and stowed away.
[Features]
· Easy-to-hold grip.
[Applications]
· Electrical work.

Part Number
4977292181303
4977292181310
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Specifications Grip part JAN Code Package width
(mm)
Package height
(mm)
Package depth
(mm)
Package weight
(g)

฿ 383.22

KNIFE 1 Piece(s) 31 Day(s) All steel Black 4977292181303 65 20 163 120

฿ 970.00

KNIFE 1 Piece(s) 15 Day(s) Laminated Brown 4977292181310 64 163 20 140

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1