(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Extension Bar Double-Sided Joint

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Specifications of SEB-300

  • Tip Type
    Minus (-)
  • Overall Length(mm)
    300
  • Single Product Set Product
    Single Item
  • Whether there is a double-end function
    Not Included
  • Specifications
    6.35‑mm hexagonal shaft
  • Material
    Special steel
  • Product Width(mm)
    48
  • Product Height(mm)
    330
  • Product Depth(mm)
    20
  • Product Weight(g)
    170
Part Number
SEB-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Product Height
(mm)
Product Weight
(g)

฿ 503.05

HAND TOOL 1 Piece(s) 5 Day(s) Minus (-) 300 330 170

Basic Specifications

  • Single Product Set Product
    Single Item
  • Whether there is a double-end function
    Not Included
  • Specifications
    6.35‑mm hexagonal shaft
  • Material
    Special steel
  • Product Width(mm)
    48
  • Product Depth(mm)
    20

Product Description

Extension bar can be attached to a bit which is inserted to an electric drill.
[Features]
· Employs the quick chuck system only requiring you to insert it in without pulling a sleeve.
· Convenient for tightening screws or drilling holes in deep tight spaces.
[Applications]
· For extending bits, etc., for use in deep tight spaces.

Specifications of SEB-300

  • Tip Type
    Minus (-)
  • Overall Length(mm)
    300
  • Single Product Set Product
    Single Item
  • Whether there is a double-end function
    Not Included
  • Specifications
    6.35‑mm hexagonal shaft
  • Material
    Special steel
  • Product Width(mm)
    48
  • Product Height(mm)
    330
  • Product Depth(mm)
    20
  • Product Weight(g)
    170
Part Number
SEB-300
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Tip Type Overall Length
(mm)
Product Height
(mm)
Product Weight
(g)

฿ 503.05

HAND TOOL 1 Piece(s) 5 Day(s) Minus (-) 300 330 170

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1