(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Interior Crowbar (With Hammer) 250 mm (CNH-2)

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

(i)Caution

  • Do not apply a higher load than needed. Do not hit the ball part of the crowbar with a hammer, etc. Wear gloves, safety glasses, etc. for safety.
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
CNH-1
CNH-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
JAN Code Package height
(mm)
Package weight
(g)

฿ 622.53

HAND TOOL 1 Piece(s) 31 Day(s) 311 4977292152181 306 311

฿ 1,122.00

HAND TOOL 1 Piece(s) 15 Day(s) 357 4977292152198 310 357

Basic Specifications

  • Product Model
    Claw Hammer
  • Total Length(mm)
    250
  • Head Material
    Carbon Copper
  • Handle Material
    Thermoplastic Rubber (TPR)
  • Specifications
    Main body material: S45C, chrome coating; Grip: TPR + PP, double-molded soft grip
  • Package width(mm)
    80
  • Package depth(mm)
    24

Product Description

Interior crowbar combined with a hammer head for a 2-in-1 tool.
[Features]
· With a hammer included, it's perfect for when you just need a little bit of hammering during a job.
· With the double-molded soft grip specification, it's designed to be slip-resistant during use.
· A connection cord can be attached as fall prevention.
· Non-rusting chrome coating specification.
[Applications]
· Perfect of work involving nailing, removing nails and demolishing boards and interiors.

Part Number
CNH-1
CNH-2
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Weight
(g)
JAN Code Package height
(mm)
Package weight
(g)

฿ 622.53

HAND TOOL 1 Piece(s) 31 Day(s) 311 4977292152181 306 311

฿ 1,122.00

HAND TOOL 1 Piece(s) 15 Day(s) 357 4977292152198 310 357

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1