(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Replacement Handle No. 8 900 mm, For 6P To 12P Double-Face Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Always drive in a wedge to use the handle.

Specifications of 4977292137171

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    480
  • Handle Length(mm)
    900
  • JAN Code
    4977292137171
  • Package width(mm)
    35
  • Package height(mm)
    900
  • Package depth(mm)
    25
  • Package weight(g)
    480
Part Number
4977292137171
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 747.46

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    480
  • Handle Length(mm)
    900
  • JAN Code
    4977292137171
  • Package width(mm)
    35
  • Package height(mm)
    900
  • Package depth(mm)
    25
  • Package weight(g)
    480

Product Description

Handle made available as a dedicated replacement handle for 6P To 12P double-face hammers.
[Features]
· Part for a hammer, compatible with a 6P to 12P double-face hammer.
· The material of the handle is oak, its weight is 480 g, and the length is 900 mm.
· The size of the package is W35 × H900 × D25 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of 6P to 12P ball-peen hammer can no longer be used.

Specifications of 4977292137171

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    480
  • Handle Length(mm)
    900
  • JAN Code
    4977292137171
  • Package width(mm)
    35
  • Package height(mm)
    900
  • Package depth(mm)
    25
  • Package weight(g)
    480
Part Number
4977292137171
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 747.46

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1