(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก

Hammer Replacement Handle No. 3 360 mm, For 1 1/2P Ball-Peen Hammer

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Always drive in a wedge to use the handle.

Specifications of 4977292137126

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    160
  • Handle Length(mm)
    360
  • JAN Code
    4977292137126
  • Package width(mm)
    30
  • Package height(mm)
    360
  • Package depth(mm)
    25
  • Package weight(g)
    160
Part Number
4977292137126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 291.55

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    160
  • Handle Length(mm)
    360
  • JAN Code
    4977292137126
  • Package width(mm)
    30
  • Package height(mm)
    360
  • Package depth(mm)
    25
  • Package weight(g)
    160

Product Description

Handle made available as a replacement handle for 1‑1/2P ball-peen hammers.
[Features]
· Part for a hammer, compatible with a 1‑1/2P ball-peen hammer.
· The material of the handle is oak, its weight is 160 g, and the handle length is 360 mm.
· The size of the package is W30 × H360 × D25 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of 1‑1/2P ball-peen hammer can no longer be used.

Specifications of 4977292137126

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    160
  • Handle Length(mm)
    360
  • JAN Code
    4977292137126
  • Package width(mm)
    30
  • Package height(mm)
    360
  • Package depth(mm)
    25
  • Package weight(g)
    160
Part Number
4977292137126
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 291.55

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1