(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Hammer Replacement Handle No. 10 300 mm, Hammer 18 mm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Always drive in a wedge to use the handle.

Specifications of 4977292137195

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    60
  • Handle Length(mm)
    300
  • JAN Code
    4977292137195
  • Package width(mm)
    20
  • Package height(mm)
    300
  • Package depth(mm)
    15
  • Package weight(g)
    60
Part Number
4977292137195
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 208.94

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Basic Specifications

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    60
  • Handle Length(mm)
    300
  • JAN Code
    4977292137195
  • Package width(mm)
    20
  • Package height(mm)
    300
  • Package depth(mm)
    15
  • Package weight(g)
    60

Product Description

Replacement handle developed as a dedicated replacement handle for 18‑mm hammers.
[Features]
· Part for a hammer, compatible with an 18‑mm hammer.
· The material of the handle is oak, its weight is 60 g, and the length is 300 mm.
· The size of the package is W20 × H300 × D15 mm.
· Always drive in a wedge to use the handle.
[Applications]
· Can be used as a replacement handle when the handle of an 18‑mm hammer can no longer be used.

Specifications of 4977292137195

  • Product Model
    Parts
  • Parts
    Handle
  • Handle Material
    Evergreen Oak
  • Weight(g)
    60
  • Handle Length(mm)
    300
  • JAN Code
    4977292137195
  • Package width(mm)
    20
  • Package height(mm)
    300
  • Package depth(mm)
    15
  • Package weight(g)
    60
Part Number
4977292137195
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 208.94

REPLACEMENT FOR HAMMER 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1