(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Thin Adjustable Wrench

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

Specifications of SWM-30ST

  • Product Width(mm)
    56
  • Product Height(mm)
    140
  • Product Depth(mm)
    12.5
  • Product Weight(g)
    142
Part Number
SWM-30ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 799.29

SOCKET WRENCH 1 Piece(s) 3 Day(s)

Basic Specifications

  • Product Width(mm)
    56
  • Product Height(mm)
    140
  • Product Depth(mm)
    12.5
  • Product Weight(g)
    142

Product Description

Ideal for low-profile nuts and double nuts.
[Features]
・Also ideal for casters and coaxial connectors.
・A wide 30 mm wide opening that is suitable for large casters.
[Applications]
· Fastening work for hex bolts and nuts.

Specifications of SWM-30ST

  • Product Width(mm)
    56
  • Product Height(mm)
    140
  • Product Depth(mm)
    12.5
  • Product Weight(g)
    142
Part Number
SWM-30ST
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 799.29

SOCKET WRENCH 1 Piece(s) 3 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1