(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Wide Monkey Wrench, Gold Worm

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items to the comparison list.

Loading...

(i)Caution

  • Tighten the opening to securely engage 2 sides of the nut or bolt at the back of the wrench opening. Be sure to turn toward the lower jaw side. Do not use this product by adding a pipe, etc. Do not use this product in place of a hammer. Do not strike this product with a hammer, etc.

Specifications of SWM-24N

  • Maximum Opening(mm)
    24
  • Product Width(mm)
    48
  • Product Height(mm)
    150
  • Product Depth(mm)
    11
  • Product Weight(g)
    115
  • Material
    Chromium-vanadium steel, chrome plating
Part Number
SWM-24N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 442.47

MONKEY WRENCH 1 Piece(s) 31 Day(s)

Basic Specifications

  • Maximum Opening(mm)
    24
  • Product Width(mm)
    48
  • Product Height(mm)
    150
  • Product Depth(mm)
    11
  • Product Weight(g)
    115
  • Material
    Chromium-vanadium steel, chrome plating

Product Description

Wide, thick handle that is comfortable in the hand with a carefully crafted new shape that is lightweight with excellent stability.
[Features]
· Wide, thick handle is comfortable in the hand even with a force applied and offers excellent stability during work.
· Minimum protrusion of the jaws even when opened wide makes it useful for work in tight spaces.
[Applications]
· Tightening and loosening work for bolts and nuts.

Specifications of SWM-24N

  • Maximum Opening(mm)
    24
  • Product Width(mm)
    48
  • Product Height(mm)
    150
  • Product Depth(mm)
    11
  • Product Weight(g)
    115
  • Material
    Chromium-vanadium steel, chrome plating
Part Number
SWM-24N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 442.47

MONKEY WRENCH 1 Piece(s) 31 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1