1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • การยกเลิกจำหน่ายสินค้าประเภทอุปกรณ์นิวเมติกส์ (Pneumatic equipment) รุ่น “Economy Series”​ | Notice of End of Sales for Economy Series Pneumatic Equipment Category > คลิก
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Sanding Roll Cloth For Metal #180 (Part Number)

FILE

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 262.61/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Only use for the applications for which it was specifically designed. Confirm the grit size and do not use on items for which it could become an issue if they are scratched.

Product Description

An economical sheet polishing material that can be cut to the required length to avoid waste.
[Features]
· A roll type that is easy to organize and convenient to store away.
· Boasts good flexibility, allowing it to fit curved surfaces.
· Can be easily cut by hand. Simply bend back and forth.
[Applications]
· Used for smoothing the grain of medium coarse grain paper and polishing before painting.
· Can also be used with hand sanders and polishing blocks.
· Can also be used for wet sanding.

Part Number
4977292158282
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 262.61

FILE 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Sheet type Abrasive Cloth Grit size(#) 180 Width(mm) 75
Length(mm) 3,000