1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน มิถุนายน 2567 | Notice holiday in June 2024 > คลิก

Wire Brush with Integrated Handle No. 11 (Part Number)

HAND TOOL

Click this image to zoom it.

Move the mouse over or click the image to zoom

You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 334.00/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • Use a suitable brush for the given application. To ensure safety, be sure to wear safety goggles and safety gloves.

Product Description

A wire brush that is suitable for removing rust and paint, etc.
[Features]
· A brush with integrated-handle and corrugated wire with a high bristle density.
· Type: integrated-handle type brush.
· Bristle material: wire.
[Applications]
· Rust and paint removal.

Part Number
NO.11
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 334.00

HAND TOOL 1 Piece(s) 17 Day(s)

Loading...

  1. 1

Basic Information

Hair material Wire

Please check the type/dimensions/specifications of the part NO.11 in the Wire Brush with Integrated Handle No. 11 series.