1. No. of part number of this product, can see and select from the list here
2. Or select spec by configure tab until part number generated
3. Product information available in this area

(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 28/7/2024 to 6:00 29/7/2024. We apologize for the inconvenience.
  • Notice of End of Sales for Economy Series Pneumatic Equipment Category. More information.
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Mini Cup Brush 15 mm / 50 mm (Part Number)

CUP BRUSH

Click this image to zoom it.

Move the mouse over or click the image to zoom

  • 4977292340854
  • 4977292340861
You can add up to 6 items per a category to the compare list.

Part Number :
  • From :
    ฿ 338.59/Unit
  • Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

(i)Caution

  • When attaching the brush, do not equip a grinding wheel mounting washer or nut to the spindle. Do not exceed the maximum operating rotational speed. Never remove the grinder safety cover.

Product Description

A small and lightweight mini cup brush. Ideal for work in tight spaces.
[Features]
· Small and powerful, convenient for work at height.
· Vibrations during use are kept extremely low, ensuring stability during work.
· Screw diameter: M10 × P1.5.
· Wire diameter: 0.25 mm.
· Compatible models: disc grinders.
[Applications]
· Deburring and removing rust from bolts on bridges and for use in tight spaces.

Part Number
4977292340861
Part NumberPriceNameMinimum Order Qty.Volume DiscountDays to Ship

฿ 338.59

CUP BRUSH 1 Piece(s) 31 Day(s)

Loading...

  1. 1

Basic Information

Product Type Cup Type Brush Outer Diameter(mm) 15 Wire diameter(mm) 0.27
Thread Diameter M10 x P1.5