- แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก
Specifications of APS20A
-
- Cut material
- Other
-
- Cutting Performance(mm)
- ø4.0
-
- Overall Length(mm)
- 215
-
- Trusco Code
- 829-0733
-
- Head width(mm)
- 38
-
- Maximum cutting capacity (mild steel)(mm)
- ø4.0
-
- Maximum cutting capacity (hard steel)(mm)
- ø1.6
-
- Mass(kg)
- 0.16
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 977.43
|
HANDTOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Basic Specifications
-
- Cut material
- Other
-
- Cutting Performance(mm)
- ø4.0
-
- Overall Length(mm)
- 215
-
- Trusco Code
- 829-0733
-
- Head width(mm)
- 38
-
- Maximum cutting capacity (mild steel)(mm)
- ø4.0
-
- Maximum cutting capacity (hard steel)(mm)
- ø1.6
-
- Mass(kg)
- 0.16
Product Description
[Features]
· Easy to cut with wide-opening cutting edge.
· 2 additional holes for anti-drop hooks (can be selected according to usage and preference)
· Uses asymmetrical grips on the left and right side making it easy to hold.
Specifications of APS20A
-
- Cut material
- Other
-
- Cutting Performance(mm)
- ø4.0
-
- Overall Length(mm)
- 215
-
- Trusco Code
- 829-0733
-
- Head width(mm)
- 38
-
- Maximum cutting capacity (mild steel)(mm)
- ø4.0
-
- Maximum cutting capacity (hard steel)(mm)
- ø1.6
-
- Mass(kg)
- 0.16
Part Number |
Name |
Minimum Order Qty. |
Volume Discount |
Days to Ship |
|
฿ 977.43
|
HANDTOOL
|
1 Piece(s)
|
|
31 Day(s)
|
Loading...
- The specifications and dimensions of some parts may not be fully covered. For exact details, refer to manufacturer catalogs.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
Chat with MISUMI
Chat service is available for any inquiry to MISUMI
Service hours
9:00 - 18:00 (Mon-Sat)
For out of service hours, you can leave a message to us.
We will reply to your inquiries on the next business day.
(except Sundays and public holidays).
Noted for use
Chat service is for Corporate customers and limited for Thai language.
Request for Quotation and Place Order is not available on Chat.
How can we improve?
How can we improve?