(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Rendering Type

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Rendering Type

You can add up to 6 items to the comparison list.
  • Sale
  • Until 31/07/2024
Filter By :

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Only use dedicated ballasts. Not compatible with Hica light (high-intensity type) dedicated ballasts. Use in ambient temperatures of -40°C to +40°C. Stabilization requires approx. 15 minutes, and restart requires approx. 5 minutes. The lighting direction can be set freely.* Verify that the dedicated ballast is not a discontinued product prior to use.
  • From :
    ฿ 13,354.23 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
K-HICA150G/N SALE
K-HICA250FG/N SALE
K-HICA250G/N SALE
K-HICA400FG/N SALE
K-HICA400G/N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Dimensions
(mm)
Length
(mm)
Type Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Light center length
(mm)
Quantity

฿ 13,354.23

฿ 10,897.05

LIGHT BULB 1 Piece(s) Quote 6,600 Outer tube diameter: 90 240 150 W, transparent type 1.9 150 180 4549077398505 160 1 pc.

฿ 15,117.77

฿ 12,337.61

LIGHT BULB 1 Piece(s) Quote 10,900 Outer tube diameter: 90 240 250 W, diffusion type 3.1 250 180 4549077398529 - 1 pc.

฿ 14,773.68

฿ 12,055.32

LIGHT BULB 1 Piece(s) Quote 11,400 Outer tube diameter: 90 240 250 W, transparent type 3.1 250 180 4549077398543 160 1 pc.

฿ 16,888.30

฿ 13,780.85

LIGHT BULB 1 Piece(s) Quote 19,500 Outer tube diameter: 116 290 400 W, diffusion type 4.9 400 245 4549077398567 - 1 pc.

฿ 16,577.67

฿ 13,527.38

LIGHT BULB 1 Piece(s) Quote 20,500 Outer tube diameter: 116 290 400 W, transparent type 4.9 400 245 4549077398581 185 1 pc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E39
  • Rated Lifespan(h)
    9,000
  • Operating voltage(V)
    100
  • Color temperature(K)
    2,500
  • Average color rendering index(Ra)
    85
  • Includes mercury
    Y
  • Quantity
    1 pc.

Product Description

[Features]
· Color rendering standard type high-pressure sodium lamp with even higher sodium vapor pressure while illuminated.
· Light source that produces a warm lighting color that resembles incandescent light bulbs with good color rendering and vibrant colors. Approx. 2.5-times higher efficiency than the manufacturer's general light bulbs (high-color rendering type / 150 W), and a high rated useful life of 9,000 hours makes this product highly cost-efficient.

Part Number
K-HICA150G/N SALE
K-HICA250FG/N SALE
K-HICA250G/N SALE
K-HICA400FG/N SALE
K-HICA400G/N SALE
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Dimensions
(mm)
Length
(mm)
Type Rated input current
(A)
Rated lamp power
(W)
Mass
(g)
JAN Code Light center length
(mm)
Quantity

฿ 13,354.23

฿ 10,897.05

LIGHT BULB 1 Piece(s) Quote 6,600 Outer tube diameter: 90 240 150 W, transparent type 1.9 150 180 4549077398505 160 1 pc.

฿ 15,117.77

฿ 12,337.61

LIGHT BULB 1 Piece(s) Quote 10,900 Outer tube diameter: 90 240 250 W, diffusion type 3.1 250 180 4549077398529 - 1 pc.

฿ 14,773.68

฿ 12,055.32

LIGHT BULB 1 Piece(s) Quote 11,400 Outer tube diameter: 90 240 250 W, transparent type 3.1 250 180 4549077398543 160 1 pc.

฿ 16,888.30

฿ 13,780.85

LIGHT BULB 1 Piece(s) Quote 19,500 Outer tube diameter: 116 290 400 W, diffusion type 4.9 400 245 4549077398567 - 1 pc.

฿ 16,577.67

฿ 13,527.38

LIGHT BULB 1 Piece(s) Quote 20,500 Outer tube diameter: 116 290 400 W, transparent type 4.9 400 245 4549077398581 185 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, General Type, High-Rendering Type: related images