(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Japanese Only
Part Number |
---|
K-HICA150BFG/N |
K-HICA150BG/N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Luminous Flux (lm) |
Type | JAN Code | Light center length (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,610.95 ฿ 11,106.54 |
LIGHT BULB | 1 Piece(s) | Quote | 6,200 | 150 W, diffusion type | 4549077398444 | - | 1 pc. | ||
฿ 13,354.23 ฿ 10,897.05 |
LIGHT BULB | 1 Piece(s) | Quote | 6,400 | 150 W, transparent type | 4549077398468 | 115 | 1 pc. |
[Features]
· Color rendering standard type high-pressure sodium lamp with even higher sodium vapor pressure while illuminated.
· Light source that produces a warm lighting color that resembles incandescent light bulbs with good color rendering and vibrant colors. Approx. 2.5-times higher efficiency than the manufacturer's general light bulbs (high-color rendering type / 150 W), and a high rated useful life of 9,000 hours makes this product highly cost-efficient.
Part Number |
---|
K-HICA150BFG/N |
K-HICA150BG/N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Luminous Flux (lm) |
Type | JAN Code | Light center length (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|
฿ 13,610.95 ฿ 11,106.54 |
LIGHT BULB | 1 Piece(s) | Quote | 6,200 | 150 W, diffusion type | 4549077398444 | - | 1 pc. | ||
฿ 13,354.23 ฿ 10,897.05 |
LIGHT BULB | 1 Piece(s) | Quote | 6,400 | 150 W, transparent type | 4549077398468 | 115 | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?