(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Rendering Type

Light Bulb, Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Rendering Type

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

(i)Caution

  • Only use dedicated ballasts. Not compatible with Hica light (high-intensity type) dedicated ballasts. Use in ambient temperatures of -40°C to +40°C. Stabilization requires approx. 15 minutes, and restart requires approx. 5 minutes. The lighting direction can be set freely.* Verify that the dedicated ballast is not a discontinued product prior to use.
  • From :
    ฿ 11,238.57 /Unit
  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Catalog

Japanese Only

Part Number
K-HICA140TFG/N
K-HICA140TG/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Type JAN Code Light center length
(mm)
Quantity

฿ 11,543.23

LIGHT BULB 1 Piece(s) Quote 6,700 140 W, diffusion type 4549077398406 - 1 pc.

฿ 11,238.57

LIGHT BULB 1 Piece(s) Quote 7,000 140 W, transparent type 4549077398420 115 1 pc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E26
  • Dimensions(mm)
    Outer tube diameter: 40
  • Length(mm)
    175
  • Rated Lifespan(h)
    9,000
  • Operating voltage(V)
    100
  • Color temperature(K)
    2,500
  • Average color rendering index(Ra)
    85
  • Rated input current(A)
    1.8
  • Rated lamp power(W)
    140
  • Mass(g)
    85
  • Includes mercury
    Y
  • Quantity
    1 pc.

Product Description

[Features]
· Color rendering standard type high-pressure sodium lamp with even higher sodium vapor pressure while illuminated.
· Light source that produces a warm lighting color that resembles incandescent light bulbs with good color rendering and vibrant colors. Approx. 2.5-times higher efficiency than the manufacturer's general light bulbs (high-color rendering type / 150 W), and a high rated useful life of 9,000 hours makes this product highly cost-efficient.

Part Number
K-HICA140TFG/N
K-HICA140TG/N
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Total Luminous Flux
(lm)
Type JAN Code Light center length
(mm)
Quantity

฿ 11,543.23

LIGHT BULB 1 Piece(s) Quote 6,700 140 W, diffusion type 4549077398406 - 1 pc.

฿ 11,238.57

LIGHT BULB 1 Piece(s) Quote 7,000 140 W, transparent type 4549077398420 115 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Hica Light Color Rendering Standard Type High-Pressure Sodium Lamp, Straight Tube, High-Rendering Type: related images