(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.
Select part number to Order Now/ Add to Cart
Part Number |
---|
M1000B/BHSC/N |
M700B/BHSC/N |
MF700B/BHSC/N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Luminous Flux (lm) |
Dimensions (mm) |
Length (mm) |
Type | Color temperature (K) |
Average color rendering index (Ra) |
Rated input current (A) |
Rated lamp power (W) |
Mass (g) |
JAN Code | Light center length (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,442.15 ฿ 10,968.79 |
LIGHT BULB | 1 Piece(s) | Quote | 98,000 | Outer tube diameter: 180 | 390 | 1,000 W, transparent type | 3,700 | 57 | 4.3 | 1,000 | 530 | 4549077399298 | 245 | 1 pc. | ||
฿ 10,252.15 |
LIGHT BULB | 1 Piece(s) | Quote | 70,000 | Outer tube diameter: 150 | 370 | 700 W, transparent type | 3,700 | 57 | 3.0 | 700 | 440 | 4549077399311 | 240 | 1 pc. | ||
฿ 10,684.68 |
LIGHT BULB | 1 Piece(s) | Quote | 68,000 | Outer tube diameter: 150 | 370 | 700 W, fluorescent type | 3,500 | 60 | 3.0 | 700 | 440 | 4549077398659 | - | 1 pc. |
[Features]
· A highly efficient multi-halogen lamp that uses light generated from sodium and scandium.
· Highly efficient (400 W downward lighting) at approx. 1.7-times greater than the manufacturer's mercury lamps makes this suited for ceiling lights in high ceiling stores, factories, sports facilities, etc., as well as for projection lighting such as for outdoor competition events, school grounds, etc.
Part Number |
---|
M1000B/BHSC/N |
M700B/BHSC/N |
MF700B/BHSC/N |
Part Number | Price | Name | Minimum Order Qty. | Volume Discount | Days to Ship | Total Luminous Flux (lm) |
Dimensions (mm) |
Length (mm) |
Type | Color temperature (K) |
Average color rendering index (Ra) |
Rated input current (A) |
Rated lamp power (W) |
Mass (g) |
JAN Code | Light center length (mm) |
Quantity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
฿ 13,442.15 ฿ 10,968.79 |
LIGHT BULB | 1 Piece(s) | Quote | 98,000 | Outer tube diameter: 180 | 390 | 1,000 W, transparent type | 3,700 | 57 | 4.3 | 1,000 | 530 | 4549077399298 | 245 | 1 pc. | ||
฿ 10,252.15 |
LIGHT BULB | 1 Piece(s) | Quote | 70,000 | Outer tube diameter: 150 | 370 | 700 W, transparent type | 3,700 | 57 | 3.0 | 700 | 440 | 4549077399311 | 240 | 1 pc. | ||
฿ 10,684.68 |
LIGHT BULB | 1 Piece(s) | Quote | 68,000 | Outer tube diameter: 150 | 370 | 700 W, fluorescent type | 3,500 | 60 | 3.0 | 700 | 440 | 4549077398659 | - | 1 pc. |
Loading...
The product list can be filtered using the selections found beneath the specification item name.
How can we improve?
How can we improve?