(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

Silica Light Bulb, E26 Base (LW100V150W)

Silica Light Bulb, E26 Base (LW100V150W)

You can add up to 6 items to the comparison list.

Specification / DimensionsClear all selection

Days to Ship :
Standard Unit Price :

Loading...

Details

  • Order Qty :
  • Days to Ship :
    ---
  • Total Price :
    ---

Select part number to Order Now/ Add to Cart

Part Number
LW100V150W
LW100V200W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Consumption
(W)
Total Luminous Flux
(lm)
Type JAN Code Quantity

฿ 168.25

LIGHT BULB 1 Piece(s) Quote 150 2,400 75 mm diameter, 150 W 4902704300157 1 pc.

฿ 186.62

LIGHT BULB 1 Piece(s) Quote 200 3,330 75 mm diameter, 200 W 4902704300164 1 pc.

Basic Specifications

  • Product Type
    Light bulb, lamp
  • Type
    Other
  • Mouth Ring
    E26
  • Valve diameter(mm)
    75
  • Length(mm)
    155
  • Rated Lifespan(h)
    1,000
  • Mass(g)
    56
  • Glass Finish
    White
  • Quantity
    1 pc.

Product Description

[Features]
· Light bulb with an electrostatic coating of silica powder on the inner surface.
· Achieves a soft glow with low glare compared with the manufacturer's clear light bulbs, etc.

Part Number
LW100V150W
LW100V200W
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship Power Consumption
(W)
Total Luminous Flux
(lm)
Type JAN Code Quantity

฿ 168.25

LIGHT BULB 1 Piece(s) Quote 150 2,400 75 mm diameter, 150 W 4902704300157 1 pc.

฿ 186.62

LIGHT BULB 1 Piece(s) Quote 200 3,330 75 mm diameter, 200 W 4902704300164 1 pc.

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Product Specifications

Silica Light Bulb, E26 Base: related images