(!) Since support from Microsoft will end on January 14 2020, Windows 7 user might not be able to use MISUMI website effectively. Please consider to update your system as ‘MISUMI Website system requirement’.

    Sales
  • Viewed
    Products
  • My
    Components
  • Cart
Recently Viewed Products
X
My Components
X
Cart Item(s)
X
Loading...
  • แจ้งวันหยุดทำการในเดือน กรกฎาคมและสิงหาคม 2567 | Notice holiday in July and August 2024 > คลิก

1,080-1,550 × 205 mm Flag Keeper

1,080-1,550 × 205 mm Flag Keeper

You can add up to 6 items to the comparison list.

Loading...

Specifications of EA983BD-50

  • Size
    1080 to 1550×205mm
  • Materials
    Main body / fixing ring: Steel coating, cap: PVC
Part Number
EA983BD-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,067.00

FLAG KEEPER 1 Piece(s) 20 Day(s)

Basic Specifications

  • Size
    1080 to 1550×205mm
  • Materials
    Main body / fixing ring: Steel coating, cap: PVC

Product Description

[Features]
·Corresponding Flag Width: 1000, 1300, 1500 mm
·Size: 1080/1550 × 205 mm
·Material: Main body / fixing ring: Steel coating, cap: PVC
·Accessories: Cap, 2 clips, fixing ring
·Regardless of the size of the flag and the upper or lower installation, this one can handle all situations.
·Since the lock pin is used for the expansion and contraction part, it can be expanded and contracted with single-action.
·It can be attached to a single pipe with a diameter of 48.6 mm.

Specifications of EA983BD-50

  • Size
    1080 to 1550×205mm
  • Materials
    Main body / fixing ring: Steel coating, cap: PVC
Part Number
EA983BD-50
Part Number Price Name Minimum Order Qty. Volume Discount Days to Ship

฿ 8,067.00

FLAG KEEPER 1 Piece(s) 20 Day(s)

Loading...

The product list can be filtered using the selections found beneath the specification item name.

  1. 1